We are using cookies to provide our services

By using our services you agree to our use of cookies

Calculite LED: 4" Cylinder gen 3

Unique ref.: calculite_4_cylinder_gen3
Brand: Philips Lightolier
Product family: Downlighting
Product group: Specification Downlighting
Date of publishing: 2018-03-12
Edition number: 1
Type: Object (single object)
Download (23)
Calculite LED 4" generation 3 features industry leading visual comfort and excellent uniform illumination over time.

Cylinder Cylinder housing: Cast aluminum, available for installation onto a 3" or 4" junction box, stem, cable, or wall mounted. Surface mounting (C4S): Mounts directly to junction box. Listed for wet location use. Pendant mounting (C4P): Order with the stem or cable kit. Wall Mounting (C4W): Pre-attached hardware allows for simple installation into wall mounted junction box. Listed for wet location use. Pendant accessories Stem mounting kit (CASK36xx): 36" long steel stem, 0.375" diameter (1/8”National Pipe Thread, can be field cut to required length. 5-wire conductor cable runs alongside of stem for power and dimming. Magnetic attachment of canopy to junction box provides clean look free of hardware. Self-aligning swivel mounting system ensures cylinder hangs straight down. Stem can be cut in field for length adjustment (1/8” drill bit required for through hole). Damp location rated. Cable mounting kit (CACK10xx): 10' long steel cable with 5-wire cable for power and dimming. Hardware free canopy for clean aesthetics. Damp location rated. Optical systems Comfort throughout the space Patented optical system combines primary and secondary optics to provide a true 50° physical cutoff and 45° reflected cutoff virtually eliminating the view of the light source and bright spots in the reflector. A new reflector curve reduces reflector brightness by up to 50% compared to existing products, allowing for the use of higher lumen packages in smaller apertures without creating bright spots in the ceiling. Quality of light 2 SDCM ensures color consistency from fixture to fixture and over the luminaire’s long lifetime. Proprietary optical grade silicone lens with patterned surface provides soft, even beam diffusion without hotspots or dark rings. Drivers - Advance 0-10V 1% dimming - ELV dimming - EldoLED Solo 0.1% dimming ENERGY STAR® exceptions 1. 90 CRI configurations 2. Champagne Bronze and Black finishes 3. EldoLED Solo & ELV dimming Labels and Listings cULus listed for wet locations (surface mount) cULus listed for damp location (wall and pendant mount) ENERGY STAR® IBEW Union made RoHS compliant Warranty 5 year warranty on complete system.

Source - LED
Voltage(s) - 120/277
Lumens - 1000, 1500, 2000, 2500, 3000, 500
Colour Temperature - 2700K, 3000K, 3500K, 4000K
CRI - 80, 90
Shape - Round
Aperture size codes - 4
Downlight Types - Cylinders
Mounting type(s) - Cable, Surface, Suspended, Wall

Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80-33
NBS Reference Description: General Lighting Systems
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Name Value
Aperture Diameter 4
Application Residential ; Office ; Banks ; Hospitality ; Airports ; Fashion
Color White ; Black ; Aluminum
Diameter 5.125
Fixture Material Aluminum
Height 7" — 7 1/8"
Lamp Type LED
Lumens per Lamp 500 lm — 3000 lm
Mounting Type Cable ; Surface ; Suspended ; Wall
Voltage 120 V — 277 V

All BIM objects are real products from real manufacturers confirmed and approved