We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

FluxGrid Recessed LED: 1x4

Unique ref.: fluxgrid_recessed_led_1x4
Brand: Philips Day-Brite
Product family: General Luminaries, Directional
Product group: FluxGrid Recessed LED
Width (inches): 11.75
Height (inches): 3
Depth (inches): 47.75
Date of publishing: 2017-08-10
Edition number: 1
Type: Object (single object)
Download (11)
The Philips Day-Brite / Philips CFI FluxGrid LED recessed offers architectural appeal with “must have” features. Two different lens styles, discrete air handling, integral emergency, and access to the boards and driver from below make FluxGrid an ideal solution for a wide range of applications.

Application
• 3" deep low profile configuration provides minimal penetration into the plenum space • Acrylic diffuser available in ribbed and smooth configurations provides even illumination with comfortable appeal • Standard and base configurations available in multiple lumen packages to suit the needs of various applications • Lambertian distribution creates uniform horizontal and vertical illuminance on the work plane and reduces scalloping on the walls • CRI 80 minimum color rendering with balanced spectrum • LEDs coupled with standard dimming provide prolonged lumen maintenance. Optional integral sensors contribute further to LED lumen maintenance • Designed for use with standard Grid (NEMA "G") or Narrow Grid (NEMA "NFG" ceiling T-bars. Drywall or plaster applications require use with the FMA14 "F" mounting frame accessory (sold and shipped separately) • Continuous row mounting is possible with a 1" gap between fixtures accommodated by others Enclosure • Opal acrylic diffuser provides visually comfortable lumenance without compromise to luminaire efficacy. • Diffuser requires no frames or fasteners and can be easily removed from below without the use of tools Construction/Finish • Uncomplicated design is 3" deep with minimal material overlap creating several benefits: - Less material required - Less packaging required - Reduced weight for ease of handling and transit - Less energy required for construction and assembly - More luminaires can be shipped per truck to reduce fuel consumption • Metal side covers are die formed with a conical shape to enhance light distribution and visual aesthetic • Injection molded lens retainers allow for easy, tool-free access to the LED boards and driver from below, and provide positive lens retention • Luminaire finish is matte white polyester powder coat for high quality, durable finish • T-bar grid clips are integral to the body • Air return option provides air flow through a unique lens retainer design. Air passes through architectural forms in the lens retainers (each end), and through the end plate of the luminaire. A cover plate is provided to control air flow through the luminaire, or make it static as required • Integral controls options include sensor mounted in one lens retainer. Controls are commissioned via intuitive Philips app on a Droid smartphone either through NFC or an IR blaster • EMLED option requires the emergency battery pack be installed with a top side cover. Access from above General notes • All options are factory installed • All accessories are field installed • Many luminaire components, such as reflectors, refractors, lenses, sockets, lampholders, and LEDs are made from various types of plastics which can be adversely affected by airborne contaminants. If sulfur based chemicals, pertroleum based products, cleaning solutions, or other contaminants are expected in the intended area of use, consult factory for compatibility Electrical • Integral sensor options for occupancy sensing and/or daylight harvesting are available for additional energy savings with no reduction of life or increase in installation labor • Standard configurations provide up to 121 lumens per watt and are available with 5 lumen packages and 3000, 3500, 4000, and 5000K color temperatures • Base configurations provide up to 124 lumens per watt and are available in 4100 lumen flux and 3500K and 4000K color temperatures • LED boards are accessible from below by removal of the lens. Lens removal is tool-free by compressing the sides and pushing to one end • LED driver is accessible from below by removal of the lens and integral wireway cover. The wireway cover is easily removed with a flat head screwdriver • Other driver options including step dimming (SDIM, 100%/40%), DALI, phase dimming (XDIM), and Lutron are available • Five year limited luminaire warranty includes LED boards and driver (emergency driver and batteries have a three year warranty in models so equipped). Visit www.philips.com/warranties for complete warranty information • TM-21 predicted L70 lumen maintenance up to 70,000 hours • cETLus listed to UL and CSA standards, suitable for damp locations • FluxGrid luminaires are DesignLights Consortium qualified. Please see the DLC QPL list for exact catalog numbers (http://www.designlights.org/QPL) DAYOCC • Integrated fixture mount Philips EasySense sensor featuring daylight and PIR occupancy sensing • Compatibility with Philips Advance Xitanium SR Sensor Ready LED drivers • Features automatic or manual on/off scenarios for code compliance and to realize full energy savings potential • Basic grouping to a wireless switch via an IR interface with the Philips Field App • Self-powered single rocker switch Illumra #ZBT-S1AWH (sourced by others), up to 40 luminaires may be grouped to a single switch • Register for the commissioning app at http://registration.componentcloud.philips.com/appregistration/ • For more information visit www.philips.com/EasySense

Source - LED
Voltage(s)- 120 277 347 UNIV
Lumens- 3000 3800 4100 4500
Input watts- 24 32 34 39
Colour Temperature- 3500K 4000K
CRI - 80
Shape - Rectangular
Fixture Size - 1ft x 4ft
Mounting type(s) - Recessed


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 51 00
CSI MasterFormat 2014 Title: Interior Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category Recessed Lighting
COBie.Type.Manufacturer Philips
COBie.Type.ModelReference FluxGrid Recessed LED: 1x4
COBie.Type.Name Philips Day-Brite

All BIM objects are real products from real manufacturers confirmed and approved