We are using cookies to provide our services

By using our services you agree to our use of cookies

Phoenix, 4 legs

Unique ref.: Phoenix_4legs
Brand: Offecct
Product family: Chairs
Product group: Phoenix
Width (mm): 585
Height (mm): 750
Depth (mm): 555
Date of publishing: 2017-02-23
Edition number: 1
Type: Object (single object)
Download (8)
The look of Phoenix is derived from a recycled aluminum frame with a trademark Y-shaped base. The upholstered parts can be easily removed and replaced when needed — or when the client wants
a new color or material for novel functions and/or styles. The result is a brand new chair whose used parts are recycled.


Material main: Fabric
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
This product is available in:
Africa
  • Liberia
  • Mauritius
  • Morocco
  • Seychelles
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Åland Islands
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Barbados
  • British Virgin Islands
  • Canada
  • Costa Rica
  • Guatemala
  • Honduras
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • U.S. Virgin Islands
  • United States
Oceania
  • Australia
  • French Polynesia
  • New Zealand
South America
  • Argentina
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved