We are using cookies to provide our services

By using our services you agree to our use of cookies

Avignon, sofa 3-seater

Unique ref.: Avignon_3-seater_sofa
Brand: Offecct
Product family: Sofas
Product group: Avignon
Width (mm): 2380
Height (mm): 650
Depth (mm): 880
Date of publishing: 2017-04-26
Edition number: 1
Type: Object (single object)
Download (8)
The landscape laid out in front of us in the public realm is changing and becoming more and more like that of our homes. Activity based offices and better possibilities to work from home have drawn these two separate worlds closer together. Avignon, the new sofa and easy chair by renowned designer Christophe Pillet, fits seamlessly into this new domestic landscape. After all, our demands for durability and our expectations on comfort and quality of material are the same – no matter where we use our furniture.


Material main: Fabric
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 70

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_12_81
Uniclass 2015 Description: Sofas
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-21 23 13 15
OmniClass Title: Residential Sofas

All BIM objects are real products from real manufacturers confirmed and approved