We are using cookies to provide our services

By using our services you agree to our use of cookies

WI60 mm 73 1,417 1110 TR

Unique ref.: COM_TR_WI-60-73-1_417-1100-TR
Brand: Multipor
Product family: Multipor MIS
Product group: Internal thermal insulation composite systems (ITICS) Walls
Width (mm): 1000
Height (mm): 1000
Depth (mm): 73
Date of publishing: 2017-05-17
Edition number: 1
Type: Object (single object)
Download (5)
Ytong Multipor can be used on external thermal insulation composite system, interior insulation, underground basement and garage ceilings, and flat roof insulation. Multipor provides a complete, monolithic, mineral-based insulation systems. In particular, the physical properties are unique, high-value insulation meets all energy requirements.

The European Product Declaration (EPD) makes the ecological characteristics of the declaration of the Institut Bauen und Umwelt e. V. transparent. In addition, the mineral insulation is unique in Europe by the natureplus-certification and the VOC-examination of the eco-Institute Cologne, Germany.

Construction: R=1,417 [m²K/W]

5 mm Multipor ligthweight mortar for glueing
60 mm Multipor 0,044 d=60 mm
5 mm Multipor ligthweight mortar for reinforcement layer
3 mm Multipor ligthweight mortar for plaster layer

The main component of multipor insulation system is the board which has a mineral based structure. Mineral based materials like sand, lime, cement are used in the production phase of the board. Multipor insulation systems provide economic, efficient and sustainable solutions.

Application
Multipor insulation systems are being used in various applications like external, internal garage ceiling and flat roof thermal insulations.

Approvals
European Technical Approval: ETA-05/0093
National technical approval: UTO-2016/075

Additional information
• Multipor insulation board has to be used with its ancillary components.


Material main: Insulation
Material secondary: Plaster
Designed in: Turkey
Manufactured in: Turkey
Weight Net (Kg): 12.4

BIMobject Category: Building Materials - Insulation
IFC classification: Wall
UNSPSC name: Insulation
UNSPSC code: 3014
Uniclass 1.4 Code: JM21
Uniclass 1.4 Description: Insulation with rendered finish
Uniclass 2.0 Code: PR-56-76-11
Uniclass 2.0 Description: Calcium Silicate Preformed Section And Slab Insulation
Uniclass 2015 Code: Ss_25_45_72
Uniclass 2015 Description: Rendered insulation systems
NBS Reference Code: 56-76-11
NBS Reference Description: Calcium Silicate Preformed Section And Slab Insulation
CSI MasterFormat 2014 Code: 07 21 13
CSI MasterFormat 2014 Title: Board Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Middle East
  • Turkey

All BIM objects are real products from real manufacturers confirmed and approved