We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: sneldek_nl
Brand: MONIER - Netherlands
Product family: Dakpansysteem
Product group: Sneldek
Depth (mm): 78
Date of publishing: 2017-01-09
Edition number: 2
Type: Assembly (multiple objects)
Download (17)
A roof should be reliable ,year after year in rain or shine.
The Sneldek® has the timeless double pan shape that  has been applied on residential property for  decades and provides a recognizable, friendly roof.  Apart from an excellent price to quality ratio the Sneldek® offers the comfort of knowing you will get years of security from this product.

For Instruction videos on how to apply the Monier Revit files, go to “Links” and “Instruction video”

Batten guage 345 mm (Variable 295 - 345 mm* )
Minimum Roof pitch 17,5°
For roof pitches 15° - 17,5° consult with the department Dakservice or ask our sales contact
Tile dimensions (L x W) 420 x 332 mm
Average coverage 300 mm +/- 1 mm
Units per m2 of 9,7 - 11,3
Weight per m2 ± 44 kg
* In combinatie met het Monier VI90 PV-systeem is de variabele latafstand ter plaatse van het Monier VI90 PV-systeem + de daarbovenliggende pannenrij: 335-345 mm.

To create a roof specification go to http://www.monier.nl/services-downloads/bestekservice.html
Here you have the possibility to create your building specification text.

Material main: Concrete
Material secondary:
Designed in:
Manufactured in: Netherlands
Weight Net (Kg): 4.2

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
CSI MasterFormat 2014 Code: 07 32 16
CSI MasterFormat 2014 Title: Concrete Roof Tiles
OmniClass Number: 23-13 39 17 13
OmniClass Title: Concrete Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
  • Netherlands

All BIM objects are real products from real manufacturers confirmed and approved