We are using cookies to provide our services

By using our services you agree to our use of cookies

De Nieuwe Hollander-V 2/3 tile

Unique ref.: de-nieuwe-hollander-v-2-3_7064816_nl
Brand: MONIER - Netherlands
Product family: De Nieuwe Hollander-V
Product group: HS
Date of publishing: 2017-10-12
Edition number: 1
Type: Object (single object)
Download (8)
2/3 tile A larger format that other pan tiles in the range. Whilest still being a beautiful pan tile roof.
For 2D DWG file, download: http://www.monier.nl/services-downloads/tekeningen-2d-3d-texturen/tekeningen-2d_32228.html
For Instruction videos on how to apply the Monier Revit files, go to “Links” and “Instruction video”"

De Nieuwe Hollander-V

Material main: Ceramics
Material secondary:
Designed in:
Manufactured in: Netherlands
Weight Net (Kg): 2.45

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: Pr_25_93_72_13
Uniclass 2015 Description: Clay plain tiles
NBS Reference Code: 20-10
NBS Reference Description: Roofs
CSI MasterFormat 2014 Code: 07 32 13
CSI MasterFormat 2014 Title: Clay Roof Tiles
OmniClass Number: 23-13 39 17 11
OmniClass Title: Clay Roof Tiles
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
  • Netherlands

BIMobject SEEK Properties

Construction - Roof

Name Value
Application Pitched Roof
Color gitzwart glanzend verglaasd ; grafietgrijs engobe ; koperrood engobe ; natuurood naturel ; rustiek engobe ; zwart mat verglaasd ; zwart vol donker engobe
Core Material Clay
Covering Type Tile
Decking Type Halfsteens ; Straight-bond
Material Ceramic
Minimum Panel Length 325 mm — 355 mm
Panel Thickness 98
Panel Width 150
Tile Type 2/3 pan ; 2/3 tile

All BIM objects are real products from real manufacturers confirmed and approved