We are using cookies to provide our services

By using our services you agree to our use of cookies

Sequence Luminaire

Unique ref.: metalumen-sequence
Brand: Metalumen Manufacturing
Product family: Lighting
Product group: Luminaries for Internal Lighting
Date of publishing: 2017-08-04
Edition number: 1
Type: Object (single object)
Download (8)
With a luminous opening of 5”, the Sequence S6 offers our widest line of light for direct distribution. A groove along the side of the body gives it a visually distinct and clean aesthetic that can complement any interior architectural space. The S6 is also offered in standard grids made possible the specially engineered corner section. It was designed to easily connect to mid units allowing the freedom to create an array of configurations that seamlessly illuminate around 90-degree corners.

Material main: Aluminium
Material secondary: Steel
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
Uniclass 1.4 Code: L74741
Uniclass 1.4 Description: Light bulbs (incandescent lamps)
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
CSI MasterFormat 2014 Code: 12 26 00
CSI MasterFormat 2014 Title: Interior Daylighting Devices
OmniClass Number: 23-27 15 21
OmniClass Title: Building Lighting Controls
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved