We are using cookies to provide our services

By using our services you agree to our use of cookies

Standing Seam Panel

Unique ref.: mt-004
Brand: MetalTech-USA
Product family: Metal Roof and Wall Panels
Product group: Roofing and Façade Systems
Date of publishing: 2017-09-14
Edition number: 1
Type: Object (single object)
Download (18)

MetalTech-USA offers 3 different Standing Seam Panel Systems for roofs: Double Lock, Angle Lock, and Snap Standing Seam. Standing Seam Panel Systems offer a variety of panel lengths and widths making it possible to achieve even the most complicated, visionary design. These systems are manufactured and fabricated with pre-profiled panels and complements both traditional and modern
architectural design.

Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
CSI MasterFormat 2014 Code: 07 41 13
CSI MasterFormat 2014 Title: Metal Roof Panels
OmniClass Number: 23-13 39 11 11
OmniClass Title: Exterior Metal Roof Panels
This product is available in:
North America
  • Canada
  • Mexico
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Installation Method Vertically and diagonally



Name Value
Panel size-range Depth 1" (2.5 or 3.8 cm)
Panel size-range Length 3-52' 91-1585 cm)
Panel size-range Width 6-24" (15-61 cm)

All BIM objects are real products from real manufacturers confirmed and approved