We are using cookies to provide our services

By using our services you agree to our use of cookies

Arbor Falls II Door Style Cabinets and Accessories

Unique ref.: merillat-001
Brand: Merillat Cabinetry
Product family: Casework
Product group: Classic|Express
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (177)

• Traditional Overlay door design
• White vinyl laminated MDF, raised center panel door
• Doors and drawer fronts have a 90° return with an integrated finger pull
• White vinyl laminated MDF, slab drawer front and melamine back
• Concealed self-closing hinge
• Decorative hardware is optional
• Mullion Glass Door (MG) option available on select cabinets. See Construction Options for specifics
• White painted maple cabinet face frame
• Interior cabinet color is white
• Not available with optional Plywood Ends or All Plywood Construction (ADT)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Shelving & Storage
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved