We are using cookies to provide our services

By using our services you agree to our use of cookies

BabyMedi

Unique ref.: CP0016H
Brand: Mediclinics
Product family: Baby changing stations
Product group: BabyMedi®
Width (mm): 860
Height (mm): 480
Depth (mm): 570
Date of publishing: 2017-06-17
Edition number: 1
Type: Object (single object)
Download (3)
Part number: CP0016H

Surface-mounted baby changing station made of bacterial-resistant polypropylene.

BabyMedi® changing stations offer a very high level of safety and cleanliness being the ideal solution for public spaces such as, shopping centers, airports, public buildings, childcare centres, etc. Models suitable for high traffic facilities with high strength and durability.

Their trendy and stylish design, allow these baby changing stations to blend into any space perfectly.

Biocote® antimicrobial additive, based on ion silver technology, is embedded into its own surface, promoting an easy cleaning and reducing the growth of odor causing and staining microbes.

BabyMedi® baby changing stations are supplied (inside the packing box) with child protection straps made of nylon.

A pair of bag hooks (one at the right side and the other one at the left) help to keep personal belongings close and at hand.

BabyMedi® units fully comply with the EN 12221-1 and EN 12221-2 standards that require baby changing stations be able to support a 50 Kg static load test during one hour. Moreover, units tested in our own laboratories have withstood loads over 100 kg.


Material main: Polypropylene
Material secondary: Steel
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 12.3

BIMobject Category: Sanitary - Other
IFC classification: Building Element Proxy
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L824
Uniclass 1.4 Description: Bathroom, toilet furniture and fittings
Uniclass 2.0 Code: PR-35-75-06
Uniclass 2.0 Description: Baby Changing Units
Uniclass 2015 Code: Pr_40_20_76_06
Uniclass 2015 Description: Baby changing units
NBS Reference Code: 35-75-06
NBS Reference Description: Baby Changing Units
CSI MasterFormat 2014 Code: 10 28 13.19
CSI MasterFormat 2014 Title: Healthcare Toilet Accessories
OmniClass Number: 23-21 27 31 11
OmniClass Title: Diaper Changing Tables
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS

All BIM objects are real products from real manufacturers confirmed and approved