We are using cookies to provide our services

By using our services you agree to our use of cookies

Lundhs Blue Floor Tiles

Unique ref.: Lundhs_Blue_Floor_Tiles
Brand: Lundhs Real Stone
Product family: Flooring/Tiles
Product group: For indoor flooring, dry and wet rooms, also spa, saunas and swimmingpool
Date of publishing: 2017-01-04
Edition number: 2
Type: Object (single object)
Download (5)
LUNDHS Blue is a pure natural stone with multi-purpose flooring use. It is a 100% natural material, quarried from the mountain, then refined into tiles with a selection of finishes and sizes suitable for flooring . Natural stones from Lundhs are high performance products with an unique appearance. LUNDHS Blue has no gloss reduction or colour discoloration from repeated cleaning or exposure to sun or temperature. LUNDHS Blue is known as the original Blue Pearl, characterized by it’s medium-sized, blue feldspar crystals. It is recommended for highly trafficated areas, due to extreme scratch resistance and close to 0% absorption with no staining issues.

Available in six differentsurface finishes

* Polished (a smooth glossy surface)
* Caress (a light textured glossy surface)
* Honed (a smooth matte surface)
* Silk (a textured matte surface)
* Flamed (a rough textured surface with lighter colour, no gloss)
* Waterjet (a textured surface with medium colour, no gloss)

Natural stone from Norway. Stone type; Larvikite/Monzonite.
Available as "cut to size" for large projects upon request.
Available in pre-produced sizes (mm): 300x300, 300x600, 400x600, 400x800, 600x600, 600x1200.
Thickness; 10mm, 15mm, 20mm.
Recommended suface finishes for flooring: Polished, Silk/Leather, Honed, Caress, Water Jet, Flamed.
Weight 2730 kg/m3.

Material main: Stone
Material secondary: Stone
Designed in: Norway
Manufactured in:

BIMobject Category: Building Materials - Tiles
IFC classification: Surface
UNSPSC name: Stone or tile flooring
UNSPSC code: 30161706
Uniclass 1.4 Code: L68141
Uniclass 1.4 Description: Tiles, panels, etc.
Uniclass 2.0 Code: PR-80-96-56
Uniclass 2.0 Description: Natural Stone Tiles And Slabs
Uniclass 2015 Code: Pr_35_93_96_57
Uniclass 2015 Description: Natural stone tiles
NBS Reference Code: 80-96-56
NBS Reference Description: Natural Stone Tiles And Slabs
CSI MasterFormat 2014 Code: 09 30 33
CSI MasterFormat 2014 Title: Stone Tiling
OmniClass Number: 23-15 17 13
OmniClass Title: Floor Covering Strips, Tiles, Blocks, and Slabs
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
  • China
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
North America
  • United States

BIMobject SEEK Properties

Building Materials - Tiles

Name Value
Application Floor tiles
Color Blue background with medium-sized, blue feldspar crystals
Framing To be mounted/glued to a plain solid surface
Linear Dimensions 50 mm — 1200 mm
Masonry Unit Grade To be mounted/glued to a plain solid surface
Material Lundhs Blue ; Natural Stone ; Larvikite
Texture Polished ; Caress ; Honed ; Silk/Leather ; Flamed ; Waterjet
Tile Type Natural Stone ; Larvikite
Type Single tile

All BIM objects are real products from real manufacturers confirmed and approved