We are using cookies to provide our services

By using our services you agree to our use of cookies

Plus Pyramidal Accent - North America

Unique ref.: pluspyramidalaccentNA
Brand: Lucent Lighting
Product family: Prospex Light Fixture
Product group: Plus
Date of publishing: 2018-05-16
Edition number: 1
Type: Object (single object)
Download (2)
The Axis is an elegant range of single fully adjustable, round aperture gimbal downlights in both trimless and trimmed variants, ideal for high end retail applications. Available in two head sizes, Mini and Midi, utilising many light sources including Lucent own brand LED50, LED70 and Xicato modules. Also for Low voltage and Metal Halide lamps.


Material main: Metal
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L74736
Uniclass 1.4 Description: Lighting accessories
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
COBIe Type Category: Light Fixture
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 00 00
OmniClass Title: Electrical and Lighting Specific Products and Equipment
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Fixed
COBie.Type.Category Pr_70_70_48_46:Light-emitting diode (LED) luminaires
COBie.Type.CodePerformance EN60598
COBie.Type.Color RAL 9010
COBie.Type.Constituents Adjustable light fitting with LED module
COBie.Type.DurationUnit Year
COBie.Type.ExpectedLife 6
COBie.Type.Finish Powder Coat - Lucent - White RAL 9010
COBie.Type.Manufacturer Lucent Lighting
COBie.Type.Material #10 Steel
COBie.Type.ModelNumber 093+LED-TR-SQ-WH-LED50/2-27-22
COBie.Type.Name Plus_Pyramidal_Accent_Trim-LED50_GEN2-22Degrees-2700K-80-CRI-Lucent
COBie.Type.NominalHeight 130
COBie.Type.NominalLength 112
COBie.Type.NominalWidth 112
COBie.Type.Shape Square
COBie.Type.WarrantyDescription http://www.lucent-lighting.com/downloads/warranty-documents/
COBie.Type.WarrantyDurationParts 1 — 5
COBie.Type.WarrantyDurationUnit Year
COBie.Type.WarrantyGuarantorParts warranty@lucent-lighting.com

All BIM objects are real products from real manufacturers confirmed and approved