We are using cookies to provide our services

By using our services you agree to our use of cookies

Akro 1

Unique ref.: Akro_1
Brand: L&L Luce&Light
Product family: Outdoor
Product group: Projector
Width (mm): 252
Height (mm): 300
Depth (mm): 109
Date of publishing: 2017-04-20
Edition number: 1
Type: Object (single object)
Download (7)
Projector for outdoor applications; surface mounted (ceiling, wall, ground, stake, pole); body in black anodized aluminium EN AW 6082, screen in tempered glass; finishes: black anodized aluminium; 1 COB power LED High Intensity; max37W - max1050mA; includes 5 m neoprene cable, H05RN-F 2x0,35/0,75 Ø6,3 mm; zoom Lens 13°—32, 16°—42; LED colour: white - 2700K, 3000K, 4000K; CRI 80 and CRI 90 versions; ingress protection: IP66; impact resistance: IK06; equipped with IPS; operating temperature: -20°C+45°C; screen temperature: max 40°C (Ta 25°C); photobiological safety: risk group 1 in accordance with EN62471:2006; appliance class: III; weight 4,00 kg; dimensions Ø109x252 mm; available with remote dimmable power supply unit; accessories: standard snoot, asymmetrical snoot, barn doors, filters: dichroic, optical, colour temperature conversion, honeycomb louvre, stake for installation in the ground, arm for pole mounting, accessory for changing filters


Material main: Aluminium
Material secondary: Glass
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 4

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L762214
Uniclass 1.4 Description: Light beam systems
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
CSI UniFormat II Code: D5020
CSI UniFormat II Title: Lighting & Branch Wiring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

L&L Luce&Light

Technical Properties

Name Value
Accessories stake WP0300, honeycomb louvre WH0506, dichroic red filter WR0001, dichroic green filter WR0002, dichroic bleu filter WR0003, dichroic orange filter WR0004, diffuser filter WR0010, elliptical filter WR0020, variation towards warm white light filter WR0030, Variation towards cold white light filter WR0031, mock-up cartridge WR0100, accessory for extracting IP66 cartridge WE0300, standard snoot WB1101N, asymmetrical snoot WB1102N, barn doors WB1103N, arm for pole mounting WP1005N; spare parts: accessory for positioning filters WE0301 / honeycomb louvre WH0506, dichroic red filter WR0001, dichroic green filter WR0002, dichroic bleu filter WR0003, dichroic orange filter WR0004, diffuser filter WR0010, elliptical filter WR0020, variation towards warm white light filter WR0030, Variation towards cold white light filter WR0031, mock-up cartridge WR0100, accessory for extracting IP66 cartridge WE0300, standard snoot WB1101N, asymmetrical snoot WB1102N, barn doors WB1103N; spare parts: accessory for positioning filters WE0301 / honeycomb louvre WH0506, dichroic red filter WR0001, dichroic green filter WR0002, dichroic bleu filter WR0003, dichroic orange filter WR0004, diffuser filter WR0010, elliptical filter WR0020, variation towards warm white light filter WR0030, Variation towards cold white light filter WR0031, mock-up cartridge WR0100, accessory for extracting IP66 cartridge WE0300, standard snoot WB1101N, asymmetrical snoot WB1102N, barn doors WB1103N; spare parts: accessory for positioning filters WE0301
Applications Outdoor
Body material Black anodized aluminium EN AW 6082
Classification CE
Color Rendering Index (CRI) 80 / 90
Finishes material Black anodized aluminium
IK 06
IP 66
LED colour White: 2700K, 3000K, 4000K
LED light intensity LED High intensity
LED light sources 1 COB power LED High Intensity
Mounting Surface mounted
Note with dimmable driver or dimmer / dimming not available / dimming available with DALI, 1-10V, PUSH
Optical assembly Optical range 13°─32°; optical range 16°─42°
Power Max 1050mA / 230Vac / 230Vac
Power Class A / A+ / A++
Rated power input 37W / 43W / 43W
Screen material Screen in extra-clear tempered glass
Total flow rate 3260 lm (3000K, CRI 80), 2610 lm (3000K, CRI 90)

All BIM objects are real products from real manufacturers confirmed and approved