We are using cookies to provide our services

By using our services you agree to our use of cookies

Lindner Logic 100

Unique ref.: Lindner-Logic-100
Brand: Lindner Group
Product family: Wall Partition
Product group: Metal / Wood Partition
Date of publishing: 2017-07-17
Edition number: 1
Type: Object (single object)
Download (2)
The partition Lindner Logic is versatilely applicable, can be quickly installed and individually designed. With various materials, coatings and paints nearly any design can be realised – as for example in a precious wooden or metallic look. Even the combination with glazing is possible, so you do not have to forego transparency.

Material main: Wood
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems

All BIM objects are real products from real manufacturers confirmed and approved