We are using cookies to provide our services

By using our services you agree to our use of cookies

Lindner Life 620

Unique ref.: Lindner-Life-620
Brand: Lindner Group
Product family: Wall Partition
Product group: Glass Partitions
Date of publishing: 2017-07-17
Edition number: 1
Type: Object (single object)
Download (2)
The Lindner Life 620 captivates by its frameless erection – which includes simplicity combined with elegant lightness. It got the suitable answer where minimalistic wall solutions and also maximum transparency are required. Due to the modular erection of few single components, the use of the relocatable system is clever and flexible – a very economical solution with a high optical claim.


Material main: Glass
Material secondary: Metal
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems

All BIM objects are real products from real manufacturers confirmed and approved