We are using cookies to provide our services

By using our services you agree to our use of cookies

Hopper for round downpipe 120

Unique ref.: vatk-120
Brand: Lindab
Product family: Rainwater System
Product group: Accessories
Width (mm): 120
Date of publishing: 2018-04-16
Edition number: 1
Type: Object (single object)
Download (2)

A traditional water hopper for traditional installations! This products is often installed when standing seam are installed on the roofs. This product is made of precoated galvanized steel in 0,6mm thickness. Because of the high quality steel it will age in the same way as all the other products in the system and no difference in design will occur.


Material main: Galvanized steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Roof Accessories
IFC classification: Object
UNSPSC name: Rain gutters and accessories
UNSPSC code: 301517
Uniclass 1.4 Code: L7314
Uniclass 1.4 Description: Rainwater pipes and fittings
Uniclass 2.0 Code: PR-35
Uniclass 2.0 Description: Gutters And Fittings
Uniclass 2015 Code: Pr_65_50_35
Uniclass 2015 Description: Gutters and accessories
NBS Reference Code: 35
NBS Reference Description: Gutters And Fittings
CSI MasterFormat 2014 Code: 07 71 23
CSI MasterFormat 2014 Title: Manufactured Gutters and Downspouts
OmniClass Number: 23-13 41 39 11
OmniClass Title: Roof Downspouts
CSI UniFormat II Code: D2040
CSI UniFormat II Title: Rain Water Drainage
This product is available in:
Europe
  • Czech Republic
  • Denmark
  • Hungary
  • Norway
  • Poland
  • Romania
  • Slovakia
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Construction - Roof Accessories

Name Value
Application Rainwater
Color Magestic ; Antique White ; Black ; Graphite Grey ; Anthracite Metallic ; Matt Anthracite Metallic ; Silver Metallic ; Dark Grey ; Coffee Brown ; Brown ; Tile Red ; Dark Red ; Copper Metallic
Finish High Build Polyester ; Zinc Magnesium
Material Galvanized ; Zinc Magnesium
Width 120

All BIM objects are real products from real manufacturers confirmed and approved