We are using cookies to provide our services

By using our services you agree to our use of cookies

CISABAC Clôture Communicante Cassette CM120K7

Unique ref.: CM120K7
Brand: LG Investissement
Product family: Clôture
Product group: Clôture Mobile
Width (mm): 1890
Height (mm): 1050
Date of publishing: 2017-09-01
Edition number: 1
Type: Object (single object)
Download (8)
  • For the protection of pedestrians at work sites
  • Cassette for adhesive communication
  • Anti-lifting hook
  • Possibility of marking, customization of colors, logos, even folding
  • U removable cover for quick and easy replacement of parts


Material main: Steel
Material secondary: Galvanized steel
Designed in: France
Manufactured in: France
Weight Net (Kg): 30

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 1.4 Code: L4411
Uniclass 1.4 Description: Fences
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: Ss_25_14
Uniclass 2015 Description: Fence systems
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
CSI UniFormat II Code: G
CSI UniFormat II Title: SITEWORK
This product is available in:
Africa
  • Algeria
  • Morocco
  • Tunisia
Europe
  • France

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Effective Height 1050
Height 1050
Material Steel
Width 1890

All BIM objects are real products from real manufacturers confirmed and approved