We are using cookies to provide our services

By using our services you agree to our use of cookies

LS/MID

Unique ref.: LS-MID
Brand: Let There Be Light
Product family: Let There Be Light
Product group: Sliding doors
Width (mm): 5000
Height (mm): 2400
Depth (mm): 200
Date of publishing: 2018-03-21
Edition number: 1
Type: Object (single object)
Download (2)
The gracefully designed sash in our sliding doors lets in more light and provides greater freedom for the architect. The lift and slide feature makes it easy to open and close. The outside handle is recessed and the interior handle is of a unique Let there be light design - visible fittings in brushed stainless steel add to the solid and elegant design. A lever mechanism allows for a weightless lift when the doors are opened. The sliding doors are available in many of the most common and most suitable wood types, with or without aluminium profiles on the outside. They are supplied untreated, stained or lacquered and are available in all colours on the NCS and RAL scale.

Wooden sliding door of lift/slide type. Exterior aluminum cladding as option. U-value 1,2 standard, down to 0,9 as option. Handles of brushed stainless steel, unique Let there be light design. Frame depth: 200mm (210mm aluminum cladding)


Material main: Wood
Material secondary: Aluminium
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Windows - Opening Slide
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: L413
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 52 00
CSI MasterFormat 2014 Title: Wood Windows
OmniClass Number: 23-17 13 15 13
OmniClass Title: Wood Horizontal Sliding Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Asia
  • Japan
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden
  • United Kingdom
North America
  • Canada

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Cladding - Exterior Aluminum optional
Depth 200
Frame Material Wood
Frame Thickness 50
U Value 0.9 — 1.2

All BIM objects are real products from real manufacturers confirmed and approved