Publish your products
LAMILUX Glass Skylight FE 0°
LAMILUX Glass Skylight FE 0°
LAMILUX Glass Skylight FE 0°
LAMILUX Glass Skylight FE 0°
LAMILUX Glass Skylight FE 0°
LAMILUX Glass Skylight FE 0°
LAMILUX Glass Skylight FE 0°
    LAMILUX

    LAMILUX Glass Skylight FE 0°

    3.6 out of 5 stars3.6(13 reviews)

    The Flat Roof Window FE - functions that also shine optically! Awarded with the Red Dot Award 2019 and the German Design Award 2019!

    The new development of the LAMILUX Glass Skylight FE in 0° is a milestone in the product development of LAMILUX Flat Roof Windows. Architects, builders and end users benefit from an innovative frame profile and well-elaborated design features with multiple additional benefits:

    • Aesthetic, classic and simple design language
    • Homogeneous appearance due to non-visible fasteners and integrated components
    • Unobstructed drainage of rainwater on all four sides due to stepless "structural glazing" design
    • Individual variety due to extended size range, various glazing variants and versatile drive options
    • Complete construction without thermal bridges
    • Long durability; designed for use for 50 years
    • Outstanding air impermeability as Class 4 - EN 12207
    • Maximum driving rain tightness according to EN 12208 class E 1950
    • Highest resistance to wind load  - Class C5 according to EN 12210
    • Optimised sound insulation and minimised rain noise due to special glazing (Rw = 38 dB)
    • Complemented by the wide range of LAMILUX services and consulting support

    In addition, LAMILUX offers the proved and tested LAMILUX Glass Skylight FE 3°, an inclined upper section with stepped edge glass on which water and dirt drain off naturally. The complete system, which is thermal-bridge-free, has core insulation between the supporting beams and cover strips as well as glazing with "warm edge" and therefore high energy efficiency. The outstanding airtightness of the element is achieved by a balloon double sealing system.

    Technical specification
    • Unique ref.Lamilux_F_series
    • Product familyDaylight element
    • Product groupFlat roof window
    • TypeObject (single object)
    • Date of publishing2015-08-06
    • Edition number6
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights

    Region availability

    Europe Oceania Asia North America
    Austria
    Australia
    India
    Mexico
    Belgium
    Israel
    United States
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit