Publish your products
LAMILUX Rooflight F100 Circular
LAMILUX Rooflight F100 Circular
LAMILUX Rooflight F100 Circular
    LAMILUX

    LAMILUX Rooflight F100 Circular

    3.8 out of 5 stars3.8(18 reviews)

    LAMILUX Rooflight F100 Circular- With the LAMILUX Rooflight F100 Circular the classic on the flat roof was reinvented

    Convince yourself about energy efficiency, stability, safety, SHEV and comfort in the area of the roof light

    • Double or triple plastic- and plastic shock resistant glazing as well as in double plastic and plastic shock resistant glazing with folded polycarbonate glazing with Ut-Values from 2,7 to 1,3 W/(m²K)
    • Seven sizes are possible from 60 to 180 cm
    • Heat insulated, seamless GRP-Frame in 30, 50 and 70 cm height with U-Values from 0,5 to 0,9 W/(m²K) (depends on the form)
    • Equipped with a 24V strong SHEV in the fan variant
    • An overall system which avoids thermal bridges
    • Ur-Value from 2,1 to 1,2 W/(m²K) with EN ISO 10077-1 per Ø of 120

    Technical specification
    • Unique ref.Lamilux_F100_round_rooflight_dome
    • Product familyDaylight element
    • Product groupFlat roof window
    • TypeObject (single object)
    • Date of publishing2017-03-23
    • Edition number2
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_30_30_34
    • Uniclass 2015 DescriptionGlass unit masonry roof light systems
    • OmniClass Number23-17 17 00
    • OmniClass TitleSkylights

    Region availability

    Europe Oceania Asia North America
    Austria
    Australia
    India
    Mexico
    Belgium
    Israel
    United States
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom