We are using cookies to provide our services

By using our services you agree to our use of cookies


Unique ref.: ks_quadro_e_12_1-8_dm
Brand: KS-Quadro
Product family: calcium silicate
Product group: KS-Quadro / CS (calcium silicate)
Date of publishing: 2017-11-14
Edition number: 1
Type: Object (single object)
Download (4)
A stone system for flexible, fast and economical masonry for buildings of any size and use. The wall system consists of standard and additional formats. The construction system with the continuous, vertical installation channels over the entire wall height at a distance of 12.5 cm allows simple and substance-friendly integration of electrical and communication lines. Cables are laid in the wall without opening / slitting.

vertical e-perforation compressive strength fb = 12 [N/mm²] class of raw density ρ = 1,8 [kN/m³] termal of conductivity λ = 0,99 [W/(mK)] weights γ = 18 [kN/m³] characteristic strength fk = 7,0 [N/mm²] mortar M 10

Material main: Calcium silicate
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Bricks
UNSPSC code: 301316
Uniclass 1.4 Code: L83122
Uniclass 1.4 Description: Wall units
Uniclass 2.0 Code: SS-25-13-50
Uniclass 2.0 Description: Masonry Wall Systems
Uniclass 2015 Code: Ss_25_13_50
Uniclass 2015 Description: Masonry wall systems
NBS Reference Code: 25-12-10
NBS Reference Description: Brick Panel Wall Systems
CSI MasterFormat 2014 Code: 04 73 13
CSI MasterFormat 2014 Title: Calcium Silicate Manufactured Stone Masonry
OmniClass Number: 23-13 35 21 13
OmniClass Title: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
  • Czech Republic
  • Germany
  • Switzerland

All BIM objects are real products from real manufacturers confirmed and approved