We are using cookies to provide our services

By using our services you agree to our use of cookies

Etiuda

Unique ref.: etiuda
Brand: Komandor
Product family: Folding door
Product group: Etiuda
Date of publishing: 2017-10-11
Edition number: 1
Type: Object (single object)
Download (8)
The system allows the production of folding doors which are also able to slide to the sides. This solution gives easier access to the wardrobe contents. It is also much easier to design the wardrobe interior as far as drawer arrangement, baskets and other pull-out elements are concerned because there is no longer any obstruction in the form of sliding doors. The only limitation in this system is the width which cannot be more than half the width of the door wing, i.e. 50 cm (hence the width of the folding door cannot exceed 100 cm.)
Etiuda 1 The appearance of the aluminium profile in the Etiuda 1 system resembles the Lazuryt profile. It is also a comfortable hand grip for opening the door.
Etiuda 2 Profiles in the Etiuda 2 system create a narrow frame around the door. They enable installing the door with glass or board fillings, partition of the doors, combining two different types of filling materials and allow choosing the shape of the handle.
Etiuda 3 The doors in the Etiuda 3 system have a very thin 1-mm wide frame with a handle which facilitates door opening. The Etiuda 3 profile enables partitioning of the door and combining different types of edge polished glass which is glued into the profile.
Etiuda 4 The Etiuda 4 system allows using 18 mm fillings with the edges covered in PVC tape. It has an internal profile with a handle and allows installing any recessed handle.
Etiuda 5 The Etiuda 5 system allows using 18 mm board fillings without PVC finishing of the edges. It has a delicate aluminium frame and allows door partitioning.

Main advantage:

• The system enables making three types of doors from profiles of different dimensions and outside shapes: folding-sliding, folding fixed to the wall and pivoting.
• An extremely elegant and functional alternative to sliding doors offering endless possibilities for the wardrobe interior design.
• Bigger access to the wardrobe interior in comparison to the sliding door.
• The doors are creating one flat surface after close.
• Possibility of using the door as an entrance door without the doorstep, e.g. as an entrance to the closet.
• Profiles with a handle for easier opening, or installation any insert handle.
• Possibility of making partitions in the doors and combining various types of fill-in in one door.
• The system makes possible an installation with a slightly visible delicate aluminium profile or a more emphasised frame.

Available options:
• Folding-sliding doors
• Folding fixed to the wall doors
• Pivoting doors

Contact details:
Phone: +48 48 332-17-05
e-mail: komandor@komandor.pl

Technical specification:
Doors height: 175 - 2750 mm
Doors width: 300 - 1000 mm
Number of doors/wardrobe: max. 5
Filling: glass/mirror 4, 4.6 mm, chipboard 10, 18 mm


Material main: Glass
Material secondary: Chipboard
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Doors - Folding
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-59-23-77
Uniclass 2.0 Description: Sliding Door And Partition Sets
Uniclass 2015 Code: Ss_25_30_20_78
Uniclass 2015 Description: Sliding folding doorset systems
NBS Reference Code: 59-23-77
NBS Reference Description: Sliding Door And Partition Sets
CSI MasterFormat 2014 Code: 08 35 13
CSI MasterFormat 2014 Title: Folding Doors
OmniClass Number: 23-17 11 19 15
OmniClass Title: Folding Composite Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors

BIMobject SEEK Properties

Doors - Folding

Name Value
Door Height 175 mm — 2750 mm
Door Style Modern ; Classic
Door Width 300 mm — 1000 mm
Intended Function Wardrobe Doors ; Closet Doors
Material Aluminum ; Chipboard ; Glass ; Mirror
Method of Operation Folding ; Sliding ; Pivoting
Shape Rectangular

All BIM objects are real products from real manufacturers confirmed and approved