We are using cookies to provide our services

By using our services you agree to our use of cookies

Aero

Unique ref.: aero
Brand: Komandor
Product family: Sliding door
Product group: Aero
Date of publishing: 2017-10-11
Edition number: 1
Type: Object (single object)
Download (5)
Aero is a frameless system which allows us to use a cellular board or another panel with the thickness of 28 to 38 mm as the door. Its major advantage is the total lack of profiles around the door the edges of which are finished with PVC veneer. The panel thickness and completely undisturbed door surface cause that visually the door looks very solid at the same time presenting the beauty of its filling material, mean the wood structure lines and surface texture. It is a perfect option not only for modern, minimalist and ascetic interiors but also those stylish with a touch of classics.

Main advantage:
• A light structure, without profiles
• Possibility of using as an entrance door
• Possibility of mounting and concealing the top track in the crevice of the wall or ceiling.
• The pneumatic closing mechanisms provide for gentle door closing.
• Big range of door thickness.
• Hidden sliding mechanisms and invisible fastenings of the bottom track

Available options:

• Sliding doors
• Hanging doors

Contact details:
Phone: +48 48 332-17-05
e-mail: komandor@komandor.pl

Technical specification:
Doors height (sliding doors option): 176 - 2750 mm
Doors width (sliding doors option): 400 - 1200 mm
Number of doors/wardrobe (sliding doors option): max. 5
Doors height (hanging doors option): 250 - 2822 mm
Doors width (hanging doors option): 600 - 1500 mm
Number of doors/wardrobe (hanging doors option): max. 2
Filling: chonneycomb panel 28-38 mm


Material main: Chipboard
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Doors - Sliding
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-59-23-77
Uniclass 2.0 Description: Sliding Door And Partition Sets
Uniclass 2015 Code: Pr_30_59_24_80
Uniclass 2015 Description: Sliding door and partition sets
NBS Reference Code: 59-23-77
NBS Reference Description: Sliding Door And Partition Sets
CSI MasterFormat 2014 Code: 10 57 36.13
CSI MasterFormat 2014 Title: Sliding Closet Doors
OmniClass Number: 23-17 11 19 13
OmniClass Title: Sliding Composite Doors
CSI UniFormat II Code: C1020
CSI UniFormat II Title: Interior Doors

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Height 176 mm — 2822 mm
Door Style modern ; classic
Door Width 400 mm — 1500 mm
Intended Function Wardrobe Doors ; Closet Doors ; Interior Doors
Material Choneycomb panel ; Aluminum
Method of Operation Sliding ; Hanging
Shape Rectangular

All BIM objects are real products from real manufacturers confirmed and approved