We are using cookies to provide our services

By using our services you agree to our use of cookies

ICONIC FRIDGE

Unique ref.: KCFME-60150R
Brand: KitchenAid
Product family: Refrigerators & Freezers
Product group: Refrigerators
Width (mm): 600
Height (mm): 1555
Depth (mm): 800
Date of publishing: 2018-01-19
Edition number: 1
Type: Object (single object)
Download (10)
KitchenAid introduces its new timeless design freestanding refrigerator: the ultimate complement for your kitchen. The new Iconic Fridge was created to keep up an iconic standard that stands forever in a present made of never ending nows, there you find timeless icons.

The A++ Iconic Fridge features details that make the difference: metal door and top, chrome aluminium handle, the red medaillon on the handle as a signature, metal insert on adjustable balconies.
The door is a complete metal construction which makes the fridge more durable. On the inside you will find the superior characteristics that make the Iconic Fridge unique. Electronic controls and touch user interface to make it intuitive and friendly to use. The ProAir System which constantly monitors the temperature and humidity levels inside your refrigerator.
With a net capacity of 230 liters (205 liters for the fridge and 25 liters for the freezer), the Iconic Fridge also offers following technical features: 4* freezer cell, fast cooling, LED lighting, adjustable shelves, a noise level of 38 db maximum.

Also available in two other marvellous colours: Almond Cream and Onyx Black, the Iconic Fridge with its outstanding design will bring a new icon into your kitchen.


Material main: Metal
Material secondary: Chrome
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 71.03

BIMobject Category: Kitchen - Appliances
IFC classification: Electric Appliance
Uniclass 2.0 Code: PR-46-35-72
Uniclass 2.0 Description: Regenerators
Uniclass 2015 Code: Pr_40_70_31_72
Uniclass 2015 Description: Refrigerators
NBS Reference Code: 35-14-72
NBS Reference Description: Refrigerators
OmniClass Number: 23-21 23 33 13
OmniClass Title: Residential Refrigerators
This product is available in:
Africa
  • Morocco
  • South Africa
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Name Value
Capacity 215l + 25l
Depth 800
Height 1500
Width 600

All BIM objects are real products from real manufacturers confirmed and approved