We are using cookies to provide our services

By using our services you agree to our use of cookies

Euroline Series 123BV-PR Partially Recessed Mounted

Unique ref.: ketcham-euroline-series-123bv-pr-partially-recessed-mounted
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Euroline Series - Partially Recessed Mounted
Width (inches): 16
Height (inches): 22
Depth (inches): 3.25
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (2)

The Euroline Series medicine cabinets are available in a vast array of sizes and styles. With a contemporary design for a clean sleek look. 

Beveled Edge Mirror has a 5/8" beveled edge surrounding the mirror. This edge gives the mirror a frame-like appearance.

This style is offered on Builders Grade, Corner, Deluxe, Euroline, Premier and Tri-View Series.

 Features

  • 20 gauge white baked enamel steel bodies and doors
  • 3/16" first quality plate glass
  • Doors are mounted on european style cabinet hinges
  • 1/4" adjustable glass shelves mounting on locking adjustable aluminum shelf clips
  • Mirrored side kits are fabricated of 1/8" polished edge mirror
  • Mirrored side kit is only available for surface mounted units
  • The mirror door operates with a tough latch magnet
  • Cabinets can be inverted in the field for right or left door swing
  • European style door hinges allow the door to pivot over the body of the cabinet to provide the option for tandem installation of multiple cabinets and/or wall mirrors

 


Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 3.25
Height 22
Mounting Partially Recessed
Number of Shelves 2
Width 16

All BIM objects are real products from real manufacturers confirmed and approved