We are using cookies to provide our services

By using our services you agree to our use of cookies

Euroline Series 121 Flush Mounted

Unique ref.: ketcham-euroline-series-121-flush-mounted
Brand: Ketcham Medicine Cabinets
Product family: Medicine Cabinets
Product group: Euroline Series - Flush Mounted
Width (inches): 13.5
Height (inches): 36
Depth (inches): 3.5
Date of publishing: 2018-05-21
Edition number: 1
Type: Object (single object)
Download (2)

The Euroline Series medicine cabinets are available in a vast array of sizes and styles. With a contemporary design for a clean sleek look. 

Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner

This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series

Features

  • 20 gauge white baked enamel steel bodies and doors
  • 3/16" first quality plate glass
  • Doors are mounted on european style cabinet hinges
  • 1/4" adjustable glass shelves mounting on locking adjustable aluminum shelf clips
  • Mirrored side kits are fabricated of 1/8" polished edge mirror
  • Mirrored side kit is only available for surface mounted units
  • The mirror door operates with a tough latch magnet
  • Cabinets can be inverted in the field for right or left door swing
  • European style door hinges allow the door to pivot over the body of the cabinet to provide the option for tandem installation of multiple cabinets and/or wall mirrors


Material main: Steel
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Storage
IFC classification: Furnishing Element
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-25 53 11 13 11
OmniClass Title: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Name Value
Depth 3.5
Height 36
Mounting Flush
Number of Shelves 3
Width 13.5

All BIM objects are real products from real manufacturers confirmed and approved