We are using cookies to provide our services

By using our services you agree to our use of cookies

TR-9900 Windows

Unique ref.: 99002
Brand: Kawneer NA
Product family: Windows
Product group: Double-Hung Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Class & Grade: AW-PG50-H
 
Operation Ease

  • 150 lb. sash are held with AAMA Class 5 heavy duty spring balances
  • Operating friction reduced with special weatherstrips
  • Top sash operated by, and locked with, a window pole

Security
  • Locks automatically engage when the sash are closed
  • Sash removal can be limited to maintenance personnel
  • Balances are concealed to reduce vandalism

Standards
  • 1" insulating glass in bevel sash
  • Automatic head and sill white bronze locks
  • 10 psf frame sill; AAMA Class 5 heavy duty spring balances

Options
  • Single glazed - maximum 1/4"
  • Dual glazed (split sash) - maximum 1/4" exterior and interior
  • 15 psf frame sill
  • AAMA Class 2 block & tackle balances
    Anti-lockout keeper for the automatic sill lock
  • Full Protection, half insect, or full insect exterior screens
  • Oriel (unequal) sash (specify sill-to-CMR dimension)
  • Exterior, internal, or true muntins


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 4.5

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved