We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-9800 Windows

Unique ref.: 98002
Brand: Kawneer NA
Product family: Windows
Product group: Double-Hung Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (4)
Product Features

STANDARD FEATURES

  • NexGen Energy Spacer™ — Warmedge IGU Spacer
  • Spring load tilt latches for automatic Jamb engagement
  • 1" Insulating Glass for optimal energy performance
  • AAMA Class 5 heavy duty spring balances
  • Meeting Rail Sweep Locks
  • Stainless Steel Pivot Bars
  • Exterior glazing

  • Historical sightline and profile replication
  • Durable AW life cycle tested hardware to latest AAMA standard
  • Operating sash tilt inward for ease of cleaning and maintenance from inside the building

OPTIONS
  • Sill automatic locks
  • Oriel (unequal) sash (specify sill-to-CMR dimension)
  • Three-lite window (one top fixed and two operating sash – all in one frame)
  • Full protection, half insect, or full insect exterior screens
  • Flange frame
  • Exterior or interior muntins
  • 12 PSF Sill and Lift Rail
  • Finger Pull Rail


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 4

All BIM objects are real products from real manufacturers confirmed and approved