We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-9460 Windows

Unique ref.: 94603
Brand: Kawneer NA
Product family: Windows
Product group: Fixed Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Fixed over fixed window with offset to give appearance of double hung window. 
 
Product Characteristics  

  • WINDOW TYPE: FIXED over FIXED 
  • MODEL: TR-9460
  • FRAME DEPTH: 4"
 Product Selection Guide
Use our product selection guide to help you choose the right Traco products
View selection guide


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Fixed Frames
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 4

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved