We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-9450 Windows

Unique ref.: 94503
Brand: Kawneer NA
Product family: Windows
Product group: Fixed Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

FW-AW90 (AAMA/WDMA/CSA 101/I.S.2/A-440-05 DESIGNATION)
 
Product Characteristics  

  • WINDOW TYPE: FIXED
  • MODEL: TR-9450
  • FRAME DEPTH: 4"
 
Product Selection Guide
Use our product selection guide to help you choose the right Traco products
View selection guide


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Fixed Frames
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 4

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved