We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-9400 Windows

Unique ref.: 94001
Brand: Kawneer NA
Product family: Windows
Product group: Double-Hung Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (3)
Product Features

Class & Grade: AW-PG55-H
 
Security

  • Locks automatically engage head and sill when the sash is closed
  • Sash removal can be limited to maintenance personnel 
  • Balances are concealed to reduce vandalism

Operation Ease
  • Operating friction reduced with special weatherstrips
  • Top sash push-pull handle located at meeting rails
  • Bottom sash has lock/lift handle for one-motion opening

Standards
  • 1" insulating glass in straight-leg sash
  • Aluminum automatic head and sill locks
  • AAMA Class 2 block & tackle balances

Options
  • Single glazed - maximum 1/4"
  • Dual glazed (split sash) - maximum 1/4" exterior and interior
  • Bevel sash and bevel fixed window (TR-9450) with 3/4" insulating glass
  • White bronze automatic head and sill locks
  • AAMA Class 5 heavy duty spring balances in larger jambs
  • Full protection, half insect, or full insect exterior screens.
  • Oriel (unequal) sash
    (specify sill-to-CMR dimension)
  • Exterior, internal, or true muntins


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 4

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved