We are using cookies to provide our services

By using our services you agree to our use of cookies

TR-9100 Windows

Unique ref.: 91004
Brand: Kawneer NA
Product family: Windows
Product group: Single-Hung Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (4)
Product Features

Class & Grade:  AW-PG50-H
 
Security

  • Locks automatically engage when the sash is closed
  • Sash removal can be limited to maintenance personnel
  • Balances are concealed to reduce vandalism

Operation Ease
  • Operating friction is reduced with special weatherstrips
  • Sash has full-width integral lift rail at sill for ease of operation
  • Sash has two convenient lock handles at sill for one-motion opening

Standards
  • 1" insulating glass
  • Aluminum automatic sill locks
  • AAMA Class 5 heavy duty spring balances

Options
  • Single glazed - maximum 1/4"-with muntin base on perimeter
  • Flange frame.
  • AAMA Class 2 block & tackle balances with extruded aluminum housings*
  • Full, protection, or half exterior screens
  • Oriel (unequal) sash
    (specify sill-to-CMR dimension)
  • Three-lite window (two top fixed areas and one bottom sash-all in one frame)
  • Tri-lite (fixed glass or panel below double hung-all in one frame)
  • Exterior, internal, or true muntins
 
*Contact your sales representative for performance information


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved