We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-9000 Windows

Unique ref.: 90001
Brand: Kawneer NA
Product family: Windows
Product group: Double-Hung Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (3)
Product Features

Class & Grade: AW-PG45-H
 
MAINTENANCE EASE

  • Operating sash tilt in for glass cleaning from interior
  • Flexible PVC gasket is reusable for glass replacement
  • Hardware is replaced, if necessary, with
    standard tools

SAFETY
  • Tilt latches are spring-loaded for automatic engagement
  • Sash removal is restricted with pivot bar
    snap locks
  • Tilt latches are concealed in sash to resist tampering

STANDARDS
  • 1" insulating glass in channel gasket glazing
  • Meeting rail locks
    (not available with dual glazed option)
  • AAMA Class 2 spiral balances and spring-loaded tilt latches

OPTIONS
  • Single glazed - maximum 1/4". Dual glazed (split sash) -maximum 1/4"
  • AAMA Class 2 block & tackle balances
  • AAMA Class 5 heavy duty spring balances
  • Three-lite window (one top fixed and two operating sash- all in one frame)
  • Head and sill automatic locks (standard with dual glazed)
  • Oriel (unequal) sash (specify sill-to-CMR dimension)
  • Full protection, half insect, or full insect exterior screens
  • Flange frame; exterior or internal muntins


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 4

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved