We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

NX-8910 - 3-1/4" Outswing Thermal Aluminum Architectural Terrace Door

Unique ref.: 89101
Brand: Kawneer NA
Product family: Doors
Product group: Door
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (6)
FEATURES:
  • NexGen™ Thermal Barrier
  • SystemNexGen™ Energy Spacer
  • Integral Sidelite and Transom
  • Stainless Steel Hardware
  • Innovative Multi-Point Lock System
  • 3 Way Adjustable Hinges
  • 1” Insulating Glass Unit
  • Concealed Limit Device with Door Stop

  • Unmatched energy efficiency
  • Outstanding air and water performance
  • Versatility to accommodate custom field applications
  • Durable non-corrosive hardware
  • Dual color or dual finish available

OPTIONS:
  • 4-5/8” Equal Leg Frame
  • Variety of Handle Set Styles and Finishes
  • Exterior and Interior Muntins
  • Low “ADA” Sill
  • Kick Panel


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Material Aluminum

Kawneer NA

Properties

Name Value
Depth 3-1/4"

All BIM objects are real products from real manufacturers confirmed and approved