We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-740 Windows

Unique ref.: 74042
Brand: Kawneer NA
Product family: Windows
Product group: Projected Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Class & Grade: AW-PG80-AP
 
STRENGTH

  • Vent members are double tubular extrusions
  • Vent corners are reinforced with gussets before crimping
  • Hardware is fastened with screws through .125" walls

VERSITILITY
  • 4-5/8" depth is ideal for installing in cavity walls without accessories
  • Optional dual glazing permits thermal glazing of polycarbonate
  • Optional dual glazing protects internal blinds from dust and abuse

STANDARDS
  • 1" insulating glass
  • Concealed stainless steel hinges
  • White bronze cam handles and strikes

OPTIONS
  • Single glazed - maximum 1/4"
  • Dual glazed (split vent) - maximum 1/4" exterior and interior
  • Under-screen push bar with reduced water performance (TR-750)
  • Integral mullions (specify sill/left jamb-to-CMR dimension)
  • Insect screens: exterior (TR-740); interior with wickets (TR-750)
  • Exterior muntins
  • Internal muntins
  • Internal blinds


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 4.625

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved