We are using cookies to provide our services

By using our services you agree to our use of cookies

TR-7100 Windows

Unique ref.: 71002
Brand: Kawneer NA
Product family: Windows
Product group: Fixed Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Durability

  • Frame corners are joined for strength with three stainless steel screws
  • Frames are factory-sealed to ensure weathertightness
  • Internal weep system controls any water accumulation

Versatility
  • Panel depths up to 1-1/8" are easily accommodated
  • Optional dual glazing permits thermal glazing of polycarbonate
  • Optional TR-7100 offset frame provides appearance of hung window

Standards
  • 1" insulating glass
  • Interior snap-in glazing bead
  • Internal weep system

Options
  • Curved frame and glazing bead
  • Exterior glazing bead for spandrel glazing (TR-7100)
  • Offset frame, to replicate a double hung window (TR-7100)
  • Integral mullions (specify sill/left jamb-to-CMR dimension) 
  • Dual glazed: maximum 1/4" exterior and interior panel
  • Triple glazed: 3/4" exterior; interior panel: maximum 1/4" (TR-7100) 
  • Exterior, internal, or true muntins
  • Internal blinds (TR-7100)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Fixed Frames
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved