We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-6800 Windows

Unique ref.: 68004
Brand: Kawneer NA
Product family: Windows
Product group: Sliding Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Slide
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Slide

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved