We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

5525 ISOWEB WINDOWS

Unique ref.: 5525
Brand: Kawneer NA
Product family: Windows
Product group: Projected Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Highest thermal performance for punched and strip openings.

Key Features Include:
  • Meets or exceeds performance standards of ANSI/AAMA and 101/CAN/CSA440
  • 5" (127) frame depth
  • Cast white bronze cam locks and keepers
  • Flush appearance with extreme frontal placement of glass
  • ISOWEB® glass reinforced nylon thermal break provides low thermal transmittance, high condensation resistance and eliminates dry shrinkage
  • Vented rain screen design and two-color option
  • Accommodates full range of AA™900 Projected, Outswinging and Casement Ventilators


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 0.10 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved