We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

5500/5525 Thermal Windows

Unique ref.: 5500
Brand: Kawneer NA
Product family: Windows
Product group: Projected Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (5)
Product Features

High thermal performance for punched and strip openings.

Key Features Include:

  • Meets or exceeds performance standards of ANSI/AAMA and 101/CAN/CSA440
  • 4" (101.6mm) or 5" (127mm)depth
  • Cast white bronze cam locks and keepers
  • Flush appearance with extreme frontal placement of glass
  • IsoWeb™ glass reinforced nylon thermal break provides low thermal transmittance, high condensation resistance and eliminates dry shrinkage
  • Accommodates Projected and Casement Ventilators


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Air Infiltration 0.10 CFM @ 6.24 psf

All BIM objects are real products from real manufacturers confirmed and approved