We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

NX-5000 Windows

Unique ref.: 50001
Brand: Kawneer NA
Product family: Windows
Product group: Double-Hung Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

FEATURES

  • NexGen™ Technology
  • NexGen Energy Spacer™
  • NexGen Thermal Barrier System™
  • Marine Glazed

PERFORMANCE AND FLEXIBILITY
  • Unmatched energy efficiency
  • Outstanding air and water performance
  • Dual color or dual finish available

STANDARD PACKAGES
  • 3-1/4" equal leg frame
    • 1-1/8" nailing fin or 1-1/2" flange frame
  • 7/8" insulating glass
    • 1/8" clear x 5/8" airspace x 1/8" clear
    • 1/8" clear x 5/8" Argon x 1/8" Low-E

PRODUCT STANDARDS
  • Automatic head lock
  • Class IV spiral balances
  • Sweep lock (white or black)
  • Full extruded aluminum screen
  • Finger button tilt latch (white or black)
  • Jamb adjusters
  • Sash stops

OPTIONS
  • Full length Sash stops
  • Tamper resistent thumb buttons
  • Applied Exterior Muntins
  • Automatic sill lock
  • Half extruded aluminum screen
  • Tempered glass
  • Bronze or grey tint
  • Paint
  • Clear or dark bronze anodize
  • Dual Color Colonial muntins (4 or 6 lite)

ACCESSORIES
  • Trim / clip
  • Preset panning
  • Snap-in 1-1/2" Flange
  • Snap-in Nailing Fin
  • Wrap around panning
  • L angle
  • Head expander
  • H mullion
  • F channel
  • Receptor/Subsill


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved