We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

OptiQ™ AA™4325 Series Windows

Unique ref.: 43250
Brand: Kawneer NA
Product family: Windows
Product group: Windows by Method of Opening
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (8)
OptiQ™ AA™4325 Series Windows
  • 3-1/4" (82.6mm) depth
  • Architectural window (AW)
  • Ultra thermal performance
  • Fixed, projecting or casement
  • Blast mitigation, hurricane resistance
Product FeaturesThe tradition of offering innovative products continues with the introduction of OptiQ™ Ultra Thermal Windows. Built-in thermal intelligence makes it the industry’s smartest window. The result of a pioneering partnership with the U.S. Department of Energy, the AA®4325 series window – the first OptiQ Window – reaches a new level in thermal performance due to the unique features integrated into its design. This thermal intelligence allows the AA4325 series window to maintain thermal continuity, reduce thermal transmission and help retain interior heat.
 

As energy codes become increasingly stringent, high-performing building products are a requirement rather than a luxury. The AA4325 series window meets or exceeds the minimum requirements for Architectural Window performance class including life cycle testing. Since it is made from aluminum, this ultra thermal window will never rot, warp or buckle due to moisture and weather exposure. With groundbreaking design features and multiple options for customization, the intelligence of OptiQ Windows is truly built into the details. 
 
This versatile window is available in several configurations including, fixed, projecting and casement. Additionally, the AA4325 series window offers the flexibility to add or remove thermal options based on performance and cost requirements.

ARCHITECTURAL GRADE
  • Fixed:  AW-PG80-FW (AAMA/WDMA/CSA 101/I.S.2/A-440-08 DESIGNATION)
  • Casement:  AW-PG80-C (AAMA/WDMA/CSA 101/I.S.2/A-440-08 DESIGNATION)
  • Projected:  AW-PG80-AP (AAMA/WDMA/CSA 101/I.S.2/A-440-08 DESIGNATION)
 
STANDARD FEATURES:
  • 3-1/4" Overall Frame Depth
  • Architectural Grade AW-PG80-AP
  • Architectural Grade AW-PG80-FW
  • Tested to US and Canadian Standards
  • Polyamide Thermal Barrier System
  • High performance spacer
  • 1" and 1-3/4"Insulating Glass (Other infill options available upon request.)
  • Tubular Profiles
  • 45° Mitered Vent and Frame Corners
  • Staked Corner Joinery
  • Factory Silicone Glazed
  • Adjustable EURO-Groove Mounted Hardware
  • Interior Applied Glazing Bead
  • Architectural Anodized Finishes and Applied Coatings
  • Interior and Exterior Dual Finish Options
STANDARD HARDWARE
  • Stainless Steel 4-Bar Hinges
  • Cast White Bronze Cam Hinges
 
OPTIONAL HARDWARE
  • Access Control Locks
  • Pole and Pole Ring
  • Limit Stop
  • Roto Operator

OTHER OPTIONS
  • Structural Mullions
  • Vertically or Horizontally Stacked
  • Insect Screens
  • Receptor and Sub Sill
  • Panning
  • Internal Blinds
  • Exterior or Interior Muntins


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Category Fixed|Casement|Projected

All BIM objects are real products from real manufacturers confirmed and approved