We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

NX-380 Windows

Unique ref.: 38023
Brand: Kawneer NA
Product family: Windows
Product group: Fixed Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

Durability

  • Frame corners are joined with corner gussets

Versatility
  • Dual Finish / dual color available

Standards
  • 1" insulating glass using the NEXGEN Energy Spacer™ (warm edge)
  • NEXGEN Thermal Barrier System™ (polyamide thermal barrier strip system)
  • .080" wall thickness (NX-380)

Options
  • Integral mullions. (specify sill/left jamb-to-CMR dimensions)
  • Simulated divided lite (SDL)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Fixed Frames
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved