We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

NX-3800 Windows

Unique ref.: 38002
Brand: Kawneer NA
Product family: Windows
Product group: Fixed Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
Product Features

STANDARD FEATURES:

  • NexGen Thermal Barrier System™
  • NexGen Energy Spacer™
  • 1” insulating glass unit
  • Exterior snap-in glazing bead

BENEFITS:
  • Unmatched energy efficiency
  • Outstanding air and water performance
  • Dual color or dual finish available
  • Versatility to accommodate custom field
    applications
  • Durable AW life cycle tested to new AAMA Standard

OPTIONS:
  • Interior glazing
  • Dual glazed: maximum 1/4” exterior & interior panel
  • Triple glazed: 3/4” exterior; interior panel: maximum 1/4”
  • Integral mullions (specify sill/left jamb-to- CMR dimension)
  • Exterior or internal muntins
  • Internal blinds
  • Flange frame
  • Expansion frame (male/female)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Fixed Frames
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved