We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

NX-3700 Windows

Unique ref.: 37005
Brand: Kawneer NA
Product family: Windows
Product group: Other Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

STANDARD FEATURES

  • 3-1/4” frame depth
  • NexGen Energy Spacer System™
  • NexGen Thermal Barrier System™
  • 1” insulating glass
  • Logical tilt and turn operation (first motion tilt, second motion turn)
  • Concealed dual action hardware

  • Expansive sizes with narrow sightlines
  • Elimination of transoms
  • Unparalleled daylighting and views
  • Indirect ventilation using tilt operation
  • Ease of cleaning with 90 degree turn operation
  • Superior energy efficiency
  • Installation selection from our extensive accessory library
  • Dual color dual finish (different finishes on exterior and interior)
  • Unsurpassed water performance

OPTIONS
  • Traditional tilt and turn operation (first motion turn, second motion tilt)
  • Turn in or swing in motion only
  • Variety of handle finishes
  • Custodial handle
  • Interior glazing
  • Dual glazed (split vent) – maximum 1/4” exterior & interior
  • Triple glazed (split vent) 3/4” exterior and maximum 1/4” interior


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Other

Name Value
Depth 3.25
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved