We are using cookies to provide our services

By using our services you agree to our use of cookies

NX-350 Windows

Unique ref.: 35039
Brand: Kawneer NA
Product family: Windows
Product group: Projected Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
Product Features

BENEFITS PERFORMANCE

  • Hollow frames provide strength
  • TRACO NEXGEN™ technology provides excellent thermal performance
  • Friction positioning corner keys provide accurate alignment

VERSITILITY
  • Dual finish / dual color capability
  • Concealed or exposed hinges available
  • Can be used in steel historical replacement applications

STANDARDS
  • 1" insulating glass built with the NEXGEN Energy Spacer™ (warm edge)
  • NEXGEN Strip System™ (polyamide thermal barrier strip system)
  • 3-1/4" frame depth

OPTIONS  
  • Integral mullion
  • Stack mullion
  • Beveled or step frame
  • Butt hinges
  • Beveled or step vent
  • Simulated divided lite
  • Insect screens


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved