We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

NX-3100 Windows

Unique ref.: 31009
Brand: Kawneer NA
Product family: Windows
Product group: Casement Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
Product Features

STANDARD FEATURES

  • NexGen Thermal Barrier System™
  • NexGen Energy Spacer™
  • 1” insulating glass unit
  • Concealed stainless steel hinges
  • White bronze cam handles and strikes

  • Unmatched energy efficiency
  • Outstanding air and water performance
  • Dual color or dual finish available
  • Versatility to accommodate custom field applications
  • Durable AW life cycle tested to new AAMA Standard

OPTIONS
  • Interior glazing
  • Dual glazed (split vent): maximum 1/4" exterior & interior
  • Triple glazed (split vent): 3/4” insulating glass exterior and max. 1/4” interior
  • Internal blinds
  • Roto operator (NX-3100)
  • 90° concealed hinge or butt hinge; multi-point lock (NX-3100)
  • Integral mullions (specify sill/left jamb-to-CMR dimension)
  • Exterior or internal muntins
  • Flange frame
  • Expansion frame (Male-Female)
  • Insect screens: exterior (NX-3200); interior with wickets (NX-3100)
  • Roll screen with color matched casing (NX-3100)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved