We are using cookies to provide our services

By using our services you agree to our use of cookies

NX-310 Windows

Unique ref.: 31008
Brand: Kawneer NA
Product family: Windows
Product group: Casement Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
Product Features

PERFORMANCE

  • Hollow frames provide strength.
  • TRACO NexGen™ technology provides superior thermal performance.
  • Friction positioning corner keys provide accurate alignment.

VERSITILITY
  • Dual finish/dual color capability
  • Concealed or exposed hinges available
  • Can be used in steel historic replacement applications

STANDARDS
  • 1" insulating glass built with the NexGen Energy Spacer™ (warm edge)
  • NexGen Thermal Barrier System™ (polyamide thermal barrier strip system)
  • 3-1/4" frame

OPTIONS
  • Integral mullion
  • Stack mullion
  • Wicket screen
  • Butt hinges
  • Beveled or step vent
  • Simulated divided lit


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Opening Hinge
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Depth 3.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved