We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

TR-2800 Windows

Unique ref.: 28002
Brand: Kawneer NA
Product family: Windows
Product group: Fixed Windows
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (2)
Product Features

Durability

  • Frame corners are joined with two stainless steel screws. (TR-2800)
  • Frame corners are joined with three stainless steel screws (TR-9650)

Versatility
  • Panel depths up to 1" are easily accommodated.
  • Optional dual glazing permits thermal glazing of polycarbonate
  • Optional dual glazing permits inserting internal blinds

Standards
  • 1" insulating glass
  • Interior snap-in glazing bead
  • Internal weep system

Options
  • Integral mullions. (specify sill/left jamb-to-CMR dimension)
  • Dual glazed: maximum 1/4" exterior and interior panel
  • Exterior, internal, or true muntins
  • Internal blinds


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Windows - Fixed Frames
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Windows - Fixed Frames

Name Value
Depth 2.25

Kawneer NA

Properties

Name Value
Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved