We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

1600UT System™1 Curtain Wall

Unique ref.: 21104
Brand: Kawneer NA
Product family: Walls
Product group: Curtain Walls
Date of publishing: 2011-01-03
Edition number: 1
Type: Object (single object)
Download (1)
1600UT System™1 Curtain Wall
  • 2-1/2" (63.5mm) sightline
  • 6" (152.4mm) or 7-1/2" (190.5mm)
  • Ultra thermal performance
  • Low to mid rise applications
Product Features1600UT (Ultra Thermal) Curtain Wall System™ is an ultra innovative solution that raises the standards for pre-engineered performance. 
 
Built on the success of the flagship 1600 curtain wall platform, the 1600UT System™1 delivers high thermal performance, versatility, reliability and value. 1600UT System™1 is stick fabricated, pressure glazed and ideal for low- to mid-rise commercial applications where high thermal performing façades are needed. 1600UT System™1 is an outside glazed, captured curtain wall system.

Key Features Include:
  • High thermal performance, outside glazed, captured curtain wall system
  • Innovative design delivers high thermal performance while leveraging 1600 Wall System architecture
  • Multiple thermal performance levels resulting from a combination of:
    - 1" Double or 1-3/4" Triple glazed insulating glass units
    - Aluminum or Fiberglass pressure plates
  • Thermal barrier design ensures high thermal performance without being susceptible to thermal fatigue like other materials
  • Offers seamless integration with high performance or standard entrances and window systems
  • Corners and splays available
  • Comprehensively tested to latest high performance air, water, structural and thermal standards
  • Glass chairs support insulating glass units enabling larger expanses of glass
  • Two color option
  • Pressure equalized system tested with vapor barrier
Optional Features
  • Steel reinforcing
  • Rain screen and backpans
  • Deep profile covers and bull nose covers
  • Deep and heavy-weight mullions
 
Product Applications
  • Ideal for low to mid-rise applications where high thermal performance is desired
  • High span applications


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Curtain Walls
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved